{"product":{"productId":"agid.2193","price":1188.48,"name":"H-PROFILE L=600 80X80 ALUMINIUM"},"currency":"EUR"}
H-Profile
aluminium
- For setting up fixtures
- High stability
- Very robust
Sales unit
1 188,48 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
H-Profile
Main
material
aluminium
B=Width
80
H=Height
80
L=Length
600
H1
25
R
6
RoHS
true
S
16
S1
21
UNSPSC Code
31161546
Description
Material
GJL 250 annealed or EN AW-7075.
Note
The length L is cut by saw and is always supplied overlong.
Drawing reference
machined faces: ±0.25 mm
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.