{"product":{"productId":"agid.31597","price":527.08,"name":"SIDE CLAMP |1 MIT SPANNSPITZE SIZE:20,L=98, B=47,5, H=56 QT STEEL BLACKOXIDISED"},"currency":"EUR"}
Side Clamp
1477
QT steel
black oxidised
- Compact design
- Horizontale und vertikale Einsatzmöglichkeit
- Wechselbare Druckschraube
Sales unit
527,08 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Side Clamp
Size
20
Version 1
1477
Body material
QT steel
Body surface finish
black oxidised
B=Width
47,5
BN=Slot width
14
D=Thread
M12
H=Height
56
L=Length
98
M1=Tightening torque Nm
83
M2=Tightening torque Nm
60
S=Travel
6
SW=Key width
19
B1
27
B2
20
D1
M12
D2
M06
F (kN)
20
H1
27,5
L1 max.
146
L1 min.
139
L2 max.
50,4
L2 min.
43,7
L3
18,2
L4
30
L5
25
Description
Material
Carbon steel.
Version
Black oxidised.
Note
This mechanical side clamp which has no draw-down effect can be used as a clamping or stop element.
ISO 4014 (10.9) fastening bolts and DIN 508 T-slot nuts are supplied.
ISO 4014 (10.9) fastening bolts and DIN 508 T-slot nuts are supplied.
Advantages
- Compact construction
- Can be used horizontally or vertically
- Replaceable thrust screw
- Can be used horizontally or vertically
- Replaceable thrust screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.