{"product":{"productId":"agid.21511","price":381.43,"name":"SWING CLAMP RIGHT D=30 QT STEEL,NICKEL-PLATED, PNEUMATIC, X=32,5"},"currency":"EUR"}
Swing Clamp
right
QT steel
nickel-plated
- Automatic swivelling and clamping
- Unobstructed insertion and removal of the workpieces
- Optimum accessibility to the workpiece
- Universal fastening possibilities
- Right and left swivelling versions
Sales unit
381,43 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Swing Clamp
Version 1
right
Version 2
pneumatic
Main
material
QT steel
Main
colour
nickel-plated
D=diameter
30
F=Retaining
force N
400
X=Clamping height
32,5
Actuation
pneumatic
B
65
B1
16
B2
10
B3
48
D1
16
D2
28
D3
M8
D4
8,4
D5
28
D6
8,4
D7
48
H
85
H1
50
H2
18
H3
45,5
H4
12
H5
9
H6
81
H7
6
Holding
force
F kN
0,8
L
30
L1
45
L2
37
Operating
pressure
MPa
0,3 - 0,7
S1
(travel)
1,2
X
max.
39
Y
max.
40
Y
min.
33,5
Description
Material
Carbon steel.
Version
Clamping element nickel-plated.
Clamping bolt tempered and nickel-plated.
Clamping bolt tempered and nickel-plated.
Note
The pneumatic swing clamp is suitable for clamping workpieces from above. The swivel and clamping function occurs pneumatically. The swivel function enables unobstructed insertion and removal of the workpiece. Optimum accessibility to the workpiece is guaranteed. The foot of the housing offers universal fastening possibilities, enabling the swing clamp to be optimally aligned with the workpiece being clamped. The swing clamps are available in left or right swivelling versions.
Pneumatic swing clamps can also be placed in multiple positions on the workpiece and operated in a particular order. They can be controlled manually or automatically.
The clamping force and retaining force indicated are based on 0.5 MPa.
Pneumatic swing clamps can also be placed in multiple positions on the workpiece and operated in a particular order. They can be controlled manually or automatically.
The clamping force and retaining force indicated are based on 0.5 MPa.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.