{"product":{"productId":"agid.32679","price":32.66,"name":"LOCATING PIN, F.GRUNDPLATTEN M.T-NUT,B=14, FORM:A, STEEL"},"currency":"EUR"}
Locating pin
steel
- For positioning of tooling plates
- For fixtures on machine tables with T-slots
- Precision diameters and guide faces ground
Sales unit
€32.66
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Locating pin
Form
A
Main
material
steel
B=Width
14
D1=Pin diameter
29
D=pin diameter
30
G
M6
L
64
RoHS
true
Description
Product description
Locating pins are used to position basic elements on machine tables.
Material
Carbon steel.
Version
Tempered and black oxidised.
Precision diameters and guide faces ground.
Precision diameters and guide faces ground.
Note
Form A
Locating pin for baseplates with grid holes.
Form B
Locating pin for baseplates with T-slots.
Locating pin for baseplates with grid holes.
Form B
Locating pin for baseplates with T-slots.
Drawing reference
1) extractor hole
Accessory
Baseplates 01126.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.