- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction, foodstuff industry
- Hygiene requirements acc. to DIN EN 1672-2 and DIN EN 14159, FDA compliant
- High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning
- Stainless steel 1.4404
Description
Material
Housing, actuation and fastening nut, stainless steel 1.4404.
O-rings red silicone, conforming to FDA.
O-rings red silicone, conforming to FDA.
Version
Bright.
Note
The quarter turn lock fulfills the hygienic requirements acc. to DIN EN 1672-2 and DIN EN 14159.
Especially suitable for the food and beverage industry.
Please order required tongue version separately. Every tongue can be combined with every housing.
Especially suitable for the food and beverage industry.
Please order required tongue version separately. Every tongue can be combined with every housing.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.