{"product":{"productId":"agid.30507","price":2.73,"name":"CLAMPING LEVER ECO SIZE:1 M05X15,PLASTIC BLACK GREY RAL7021, COMP:STEEL"},"currency":"EUR"}
Clamping Lever
eco
plastic
black grey RAL 7021
- Press to disengage
- Closed grip contour without protruding edges
Sales unit
€2.73
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Clamping Lever
Thread type
external thread
Size
1
Version 1
eco
Main
material
plastic
Component
material
steel
Main
colour
black grey RAL 7021
Surface finish
component
blue-passivated
A1=Handle length
46,8
A=Handle length
39,9
H3=handle height
31,8
L=thread length
15
X=thread
M5
B
7,9
D
10
D1
13,2
D2
13,8
H
22,7
H1
5
H2
15,2
H4
28,9
No. of
teeth
12
RoHS
true
Description
Material
Grip lever and insert made from reinforced thermoplastic.
Threaded pin steel.
Threaded pin steel.
Version
Steel trivalent blue-passivated.
Method of operation
When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.