{"product":{"productId":"agid.34526","price":8.27,"name":"CLAMPING LEVER SIZE:0 M04X50, ZINCBLACK RAL9005 SATIN FINISH, COMP:STEELBLACK OXIDISED"},"currency":"EUR"}
Clamping Lever
zinc
jet black RAL 9005
satin finish
- The KIPP clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Different thread sizes and handle lengths
Sales unit
8,27 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Clamping Lever
Thread type
external thread
Size
0
Body material
zinc
Component material
steel
Body colour
jet black RAL 9005
Body surface finish
satin finish
Component surface finish
black oxidised
A1=Handle length
37
A=Handle length
30
H3=Handle height
30
L=Thread length
50
N=No. of teeth
16
X=Thread
M4
B
7
D
10
D1
13
D2
14
H
24,5
H1
4
H2
14,5
H4
33
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
Steel parts black oxidised.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.