EN
Choose your language
Item
Crank Handle
Form
D
Size
3
Version 1
square socket
Version 2
without transverse hole
Product type
revolving grip
DIN
similar to DIN 469
Main material
stainless steel
Component material
stainless steel
Surface finish body
bright
A=Centre distance
125
H1=Handle height
90
H=Height
118
L=Length
153
SW=key width
14
D
30
D3
26
Form definition
with revolving grip
Grip
cylindrical grip
H2
28
H3
15,8

Description

Version
Bright.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought