EN
Choose your language
Item
Star Grip
Form
KS
Thread type
internal thread
Version 1
with safety cable
DIN
similar to DIN 6336
Main material
thermoplastic
Component material
stainless steel
Main colour
black
D1=Outside diameter
25
D=Thread
M5
H=Height
16
T=thread depth
10
Colour Cap
black grey RAL 7021
D8
12
H3
8
H5
22
H5 max.
22
L1
181

Description

Material

Star grip thermoplast, bush stainless steel 1.4305.

Safety cable elastic TPU.

Version
Bush bright.
Note
Attach the safety cable to a base to make the star grip unlosable.
The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly
Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought