{"product":{"productId":"agid.23970","price":8.79,"name":"HEXAGON HEAD BOLT WITH THIN SHAFT,HYGIENIC DESIGN M05X50, B=16, SW=8,STAINLESS STEEL A4 1.4404 POLISHED"},"currency":"EUR"}
Hexagon Head Bolt
with thin shaft
stainless steel A4
polished
- Particularly suitable for the hygienic sector
- High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning
- Material: stainless steel 1.4404, very good corrosion resistance
Sales unit
8,79 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Hexagon Head Bolt
Version 1
with thin shaft
Version 2
hygienic design
Product type
screw
Main
material
stainless steel A4
Surface finish
body
polished
Steel code
1.4404
B=Thread length
16
D=Thread
M5
G=thread / for thread
M5
L=Length
50
SW=key width
8
D1
10,5
D2
3,7
H
3,7
K
4,7
Kind of fastening
hex head
Packaging type
bulk materials
R
16
Description
Material
Stainless steel 1.4404.
Version
Polished.
Note
Narrow shaft bolts are preferably secured against unintentional loss with a retaining element. This satisfies the EU standard 2006/42/EG. With the optionally available retaining washer the bolt is permanently combined with the component before screwing in. The washer is screwed over the threaded section and can then move freely on the narrow shaft. The shaft is not damaged by e.g. notching caused by a spring effect. By manual operation it is not possible that the washer screws itself out again. However, by careful manipulation the washer can be removed from the bolt without damaging either.
The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments. The bolt head is convex on the top face and the collar has a conical formed top surface. Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments. The bolt head is convex on the top face and the collar has a conical formed top surface. Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
On request
Inch threads, thread lengths, shaft lengths
Accessory
Locking washer 07170-03.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.