EN
Choose your language
Item
pin
Form
B
Version 1
with head
Main material
steel
Surface finish body
galvanised
D1=Pin diameter
10
A
45,5
D3
18
D4
3,2
Form definition
with split pin hole
K
4
RoHS
true
W
4,5
Z1
2
Z2
1

Description

Material
Steel.
Version
galvanised.
Note
Pin with hole for split pin. Secured with split pins.

ISO 2341 Form B with hole for split pin. Pin diameter with tolerance zone h11.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought