{"product":{"productId":"agid.4248","price":24.72,"name":"LIFTING POINT SWIVELLING, WITHOUTSPRING STRIP, STEEL RED, B=40"},"currency":"EUR"}
Lifting Point
swivelling
steel
red
plastic-coated
- Application sectors: machine and fixture construction, toolmaking, logistics, material handling
- Enables rapid assembly
- Compact design
- Loadable from all sides
- 4x safety factor against rupture
Sales unit
24,72 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Lifting Point
Version 1
swivelling
Version 2
without spring strip
Main
material
steel
Main
colour
red
Surface finish
body
plastic-coated
Surface finish
component
bright
Steel code
1.6541
B=Weld-on width
40
B1
38
H
32
H1
40
Kind of fastening
weldable
L
73
L1
38
Permissible
load
kg
1120
RoHS
true
S
13
Weld seam
HV 5 + a3
Description
Material
Eye 1.6541 steel.
Welding block, S355JR steel.
Welding block, S355JR steel.
Version
D-ring forged, high tensile tempered, red plastic coated.
Welding block forged, high tensile tempered, bright.
Welding block forged, high tensile tempered, bright.
Note
Weld-on D-rings enable quick installation.
They offer a compact design and can be loaded from all sides, with 4x safety factor against breakage.
The welding block is forged from easy to weld S355JR (St 52-3). The small knobs serve as spacers for the air gap required for fillet welding (ca. 3 mm).
The load data given in the table is clearly marked on the welding block, they apply to worst scenario cases for the lifting type shown.
Welding must be carried out by a proficient welder certified to EN 287-1.
They offer a compact design and can be loaded from all sides, with 4x safety factor against breakage.
The welding block is forged from easy to weld S355JR (St 52-3). The small knobs serve as spacers for the air gap required for fillet welding (ca. 3 mm).
The load data given in the table is clearly marked on the welding block, they apply to worst scenario cases for the lifting type shown.
Welding must be carried out by a proficient welder certified to EN 287-1.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.