{"product":{"productId":"agid.4367","price":23.06,"name":"DRILL BUSH CYLINDRICAL DIN179, FORM:A,MILD STEEL 0,4X3X6"},"currency":"EUR"}
Drill Bush
cylindrical
mild steel
- Suitable as a positioning or guide bush
- Simplify a standard drilling operation
- Drilling points do not have to be repeatedly measured
- Drills run straight and remain stable
- Consistently good results due to a fixed penetration angle
Sales unit
23,06 € / Piece
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Drill Bush
Form
A
Version 1
cylindrical
Product type
short
DIN
DIN 179
Main
material
mild steel
D1=Internal diameter
0,4
D2=Outside diameter
3
L1= length
6
D1 drill bushes print
from 0.4 to 0.8
Form definition
bore rounded one side
R
1
REACh
false
RoHS
true
T
0,01
UNSPSC Code
31161507
Description
Material
Special low carbon steel
Version
Hardened to 740 ±80 HV 10 and ground.
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
Drawing reference
Form A: hole rounded one end
Form B: hole rounded both ends
1) Chamfer for insert
Form B: hole rounded both ends
1) Chamfer for insert
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.