{"product":{"productId":"agid.4300","price":94.71,"name":"DRILLING PLATE 80X50X7 STRUCTURAL STEEL"},"currency":"EUR"}
Drilling Plate
structural steel
- Modular system for drilling jigs
- Holder element for drill bushes
- Includes spring, dowel pin and spherical levelling washers
Sales unit
€94.71
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Drilling Plate
Body material
structural steel
B=Width
50
H=Height
7
L=Length
80
B1
25
B2
17
D
5
D1
3
H1
11,5
H2
6
H3
4
H4
2,5
L1
68
L2
6,5
L3
67,5
T
10
Description
Material
1.0036
Version
Bright.
Note
Spring, pin and shim washers are supplied.
Drawing reference
1) drill bush
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.