{"product":{"productId":"agid.28005","price":23.84,"name":"Cam-action indexing plungers, stainless steel, Form B, without grip cap, with nut - inch"},"currency":"EUR"}
- Turning the grip through 180° retracts the indexing pin.
- Mounted via the external thread.
Description
Product description
Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.4308 (AISI 304 equivalent).
Threaded sleeve and indexing pin 1.4305 (AISI 303 equivalent).
Spring 1.4310 (AISI 301 equivalent).
Version
Threaded sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Indexing pin ground and left bright.
Spring bright.
Advantages
Turning the grip through 180° retracts the pin.
Mounted via the external thread.
Mounted via the external thread.
On request
Special versions.
Accessory
Mounting bracket 03099.
Positioning bushes 03099-50, 03099-60, 03099-61.
Positioning bushes 03099-50, 03099-60, 03099-61.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.