{"product":{"productId":"agid.23494","price":10.74,"name":"Cam levers, plastic, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud - inch"},"currency":"EUR"}
Material
Handles and thrust washer fibreglass reinforced plastic PA 66.
Hinge pins 1.4305 (AISI 303 equivalent) stainless steel.
Screw and washer steel quality class 5.8 or 1.4305 (AISI 303 equivalent) stainless steel.
Version
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Show more
Show less
Description
Material
Handles and thrust washer fibreglass reinforced plastic PA 66.
Hinge pins 1.4305 (AISI 303 equivalent) stainless steel.
Screw and washer steel quality class 5.8 or 1.4305 (AISI 303 equivalent) stainless steel.
Version
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note
Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Drawing reference
1) setscrew for fine adjustment of lever
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.