{"product":{"productId":"agid.28146","price":18.38,"name":"Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel - inch"},"currency":"EUR"}
Material
Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
Afficher plus
Afficher moins
Clamping levers with internal thread and protective cap, steel parts stainless steel, satin finish - inch
à partir de
18,38 €
hors TVA
hors frais d’envoi
Clamping levers with internal thread and protective cap, threaded insert stainless steel, matt textured - inch
à partir de
18,02 €
hors TVA
hors frais d’envoi
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
On request
Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.