Material
Housing steel plate. Steel wheel hub, with extrathane tread.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Show more
Show less
Roulette pivotante en tôle d'acier modèle compact, forme B - inch
from
€29.72
plus sales tax
plus shipping costs
Roulette pivotante en tôle d'acier modèle compact, forme G - inch
from
€63.32
plus sales tax
plus shipping costs
Roulette pivotante en tôle d'acier modèle compact, forme E - inch
from
€37.31
plus sales tax
plus shipping costs
Description
Material
Housing steel plate. Steel wheel hub, with extrathane tread.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Note
Wheel axle threaded.
Swivel castors with mounting plate.
Swivel castors with mounting plate.
Temperature range
-20 °C to +70 °C.