{"product":{"productId":"agid.31028","price":55.75,"name":"Mounting bracket, steel, for telescopic slides, Form B"},"currency":"EUR"}
- For floor mounting
- For side mounting
Description
Material
Mounting bracket steel.
Version
Mounting bracket electro zinc-plated.
Note for ordering
Sold in pairs.
Note
As an option for floor or side mounting.
Accessory
21334-20 Steel telescopic slides for side mounting, partial extension, load capacity up to 50 kg.
21334-45 Steel telescopic slides for side mounting, partial extension, load capacity up to 65 kg.
21334-70 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.
21334-75 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.
21334-65 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.
21334-55 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.
21334-60 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.
21335-10 Steel telescopic slides for side mounting, full extension, load capacity up to 124 kg.
21335-20 Steel telescopic slides for side mounting, over extension, load capacity up to 160 kg.
21334-90 Steel telescopic slides for side mounting, over extension, load capacity up to 82 kg.
21334-45 Steel telescopic slides for side mounting, partial extension, load capacity up to 65 kg.
21334-70 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.
21334-75 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.
21334-65 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.
21334-55 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.
21334-60 Steel telescopic slides for side mounting, over extension, load capacity up to 68 kg.
21335-10 Steel telescopic slides for side mounting, full extension, load capacity up to 124 kg.
21335-20 Steel telescopic slides for side mounting, over extension, load capacity up to 160 kg.
21334-90 Steel telescopic slides for side mounting, over extension, load capacity up to 82 kg.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.