{"product":{"productId":"agid.27213","price":32.7,"name":"HINGE 42X40, STAINLESS STEEL A4,A1=12,5, A2=12,5, A3=21, A4=21"},"currency":"EUR"}
Hinge
stainless steel A4
- Connects two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- For right or left use.
- Both ends welded hinge pin
Sales unit
€32.70
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Hinge
Product type
hinge
Body material
stainless steel A4
Steel code
1.4401
A1=Hole spacing left
12,5
A2=Hole spacing right
12,5
A3=Wing length left
21
A4=Wing length right
21
A=Length
42
B=Width
40
D=Diameter
10,2
H=Height
10,6
B1
25
D1
M05
F1 (N)
6500
F2 (N)
1250
Fastening type
fastening screws
L
12
S
5
Description
Material
Stainless steel 1.4401.
Note
Hinges for inset doors.
The hinges can be mounted right or left.
The hinge pins welded both sides ensure that the hinges are protected against destruction.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
The hinges can be mounted right or left.
The hinge pins welded both sides ensure that the hinges are protected against destruction.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Different materials onto which the hinges are installed, the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.