{"product":{"productId":"agid.5898","price":339.03,"name":"PROTECTIVE NET MAT NON-SLIP, POLYTHENECOLOURLESS, 1180X25000 (+/- 10 MM),W=4X6, VPE=ROUE"},"currency":"EUR"}
Net Protective Mat
non-slip
polythene
colourless
- Protection for surfaces and sensitive goods
- Very resistant to external influences
- Recyclable
- Can be cut according to individual needs
Sales unit
339,03 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Net Protective Mat
Version 1
non-slip
Main
material
polythene
Main
colour
colourless
G=Weight g/m
460
LB=Dimensions
1180X25000 (+/- 10 mm)
W=Mesh size
4x6 mm
Mat thickness
1,8 mm
Packaging unit
kolo
RoHS
true
Description
Material
Polyethylene
Note
Effective protection for surfaces and delicate goods. Very resistant to external influences and environmentally friendly (recyclable). Cut to size as required.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.