{"product":{"productId":"agid.34411","price":0.41,"name":"Grease nipple flush type, DIN 3405, press in, Form A"},"currency":"EUR"}
- Funnel-type grease nipple for pressing in
- The flush type nipples enable lubrication even in difficult to access points
- For flush or recessed installation
- Steel or stainless steel
- No need to tap the location hole
Description
Material
Steel or stainless steel 1.4305.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Funnel-type grease nipples are particularly suitable for flush or recessed installation.
The funnel shape ensures that the lubrication can also be applied in hard-to-reach places.
These funnel-type grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
The funnel shape ensures that the lubrication can also be applied in hard-to-reach places.
These funnel-type grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
Assembly
The exact size of the receiving hole depends on the material used and must be determined by the user through tests. The reference dimension for the receiving hole corresponds to the pin-Ø specified by us.
Drawing reference
Form A: straight
Form B: 45°
Form C: 90°
Form B: 45°
Form C: 90°
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.