{"product":{"productId":"agid.34410","price":0.42,"name":"Grease nipples flush type DIN 3405 to press in"},"currency":"EUR"}
Material
Steel or stainless steel 1.4305.
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Grease nipple flush type, DIN 3405, press in, Form A
from
0,42 €
plus sales tax
plus shipping costs
Grease nipples flush type DIN 3405 to press in, Form B
from
1,64 €
plus sales tax
plus shipping costs
Grease nipples flush type, DIN 3405, press in, Form C
from
1,64 €
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel 1.4305.
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Note
Funnel-type grease nipples are particularly suitable for flush or recessed installation.
The funnel shape ensures that the lubrication can also be applied in hard-to-reach places.
These funnel-type grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
The funnel shape ensures that the lubrication can also be applied in hard-to-reach places.
These funnel-type grease nipples have a smooth pin for pressing in. Press-in grease nipples are only suitable for low pressures.
Assembly
The exact size of the receiving hole depends on the material used and must be determined by the user through tests. The reference dimension for the receiving hole corresponds to the pin-Ø specified by us.
Drawing reference
Form A: straight
Form B: 45°
Form C: 90°
Form B: 45°
Form C: 90°