{"product":{"productId":"agid.5929","price":81.32,"name":"KLÜBER COPPER PASTE, LEAD-FREE, 400 MLSPRAY, UN1950 DANGER GOODS CLASS 2.1"},"currency":"EUR"}
Klüber
copper paste
- Can be used for assembling, separating, lubricating and on threads
- Effective lubrication for friction points with sliding and rolling friction
- Effective separation and lubrication of friction connections
- Easy dismantling when loosening positive connections
Sales unit
81,32 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Klüber
Version 1
copper paste
Version 2
lead-free
Container
400 ml spray
Hazardous goods class
Danger goods class 2.1
NLGI Class
2
UN No.
UN 1950
Working temperature
-30 °C to 1200 °C, over 200 °C is a dry lubricant
Description
Description
The copper paste “Wolfracoat C” is a metallic paste for temperatures up to 1200 °C.
Application:
A proven assembly, cutting, lubricating and fastener paste for plain bearings and slide points, chains, roller bearings, in foundries for cores and ejectors, in die-casting machines, exhaust systems of internal combustion engines and furnaces.
Advantages:
The synthetic base oil evaporates at over 200 °C. A dry, metallic lubricant film gradually forms.
Good lubrication of friction points with slide and rolling friction, good separation and lubrication for fastenings with static and dynamic friction, improved sliding for easy assembly of interference and transition fits, easy dismantling when loosening screw fastenings.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.