EN
Choose your language
Designation
Indexing plunger
Version 1
with locking slot
Form
C
Product type
short version
Main material
steel
Surface finish body
hardened
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Thread (inch)
3/4-10
D=pin diameter
10
L=Length
61
D2
33
Fx30°
2,8
Grade
5.8
L1
15
L2
12
Locknut
without locknut
SW1
22
Size
4
Spring force final pressure F2 approx. N
32
Spring force initial pressure F1 approx. N
15
Steel code
1.4034
Travel S
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
Modèle en acier :
Douille filetée et doigt d’arrêt en acier de décolletage.

Modèle en inox :
Douille filetée et doigt d’arrêt 1.4305 (correspond à AISI 303).

Bouton de manœuvre en thermoplastique.


Finition
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black grey RAL7021.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought