EN
Choose your language
Désignation
Doigt d'indexage
Modèle 1
sans encoche d'arrêt
Forme
H
Type de produit
sans embase
Matériau du corps de base
acier inoxydable
Surface du corps de base
traitée
Matériau des composants
thermoplastique
Coloris des composants
gris foncé RAL 7021
D1=Filetage (inch)
5/8-11
D=diamètre de boulon
8
L=Longueur
72
Code acier
1.4034
Contre-écrou
avec contre-écrou
Course S
12
D2
33
F x 30°
2,3
Force du ressort finale F2 env. N
45
Force du ressort initiale F1 env. N
15
L1
36
L2
24
SW
15/16
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
Material

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Locking pin hardened 1.4034 (AISI 420 equivalent).
Locking pin not hardened 1.4305 (AISI 303 equivalent).

Mushroom grip. thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black grey RAL 7021.
Note
A screw-in washer can be supplied to aid screwing in the indexing plungers. The washer fits beneath the disengaged mushroom knob so that the carrier pins engage in the slot.
On request
Special versions.
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté