EN
Choose your language
Designation
Five lobe grip
Form
K
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
50
D=Thread (inch)
1/2-13
H=Height
34,8
T=thread depth
18
Colour Cap
black grey RAL 7021
D2
22,2
D3
28,2
H1
17,8
H2
11,5
Thread type
internal thread
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
Thermoplastique, gris foncé.
Insert acier 5.8 ou inox 1.4305 (correspond à AISI 303).

Finition
acier zingué passivé bleu ou inox naturel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought