Five lobe grip thermoplastic black grey RAL 7021 06253-63A67
- Servent d'éléments de serrage, de maintien et de fixation
- Domaines d'application : construction de machines, fabrication d'outils, construction d'installations, construction de dispositifs
- Pour les réglages manuels sur des modules, machines, groupes
- Différents coloris
Sales unit
4,35 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Five lobe grip
Form
K
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
steel
D1=Outside diameter
63
D=Thread (inch)
5/8-11
H=Height
44
T=thread depth
18
Colour
Cap
colza yellow RAL 1021
D2
28
D3
35,5
H1
22,5
H2
14,5
Thread type
internal thread
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
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoplastic.
Bush grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.