Roulette pivotante avec système de blocage polyuréthane 95028-FXL252
- Domaines d’application : logistique, construction de machines et d’installations, etc.
- Résistance élevée au déchirement et à la propagation de la déchirure
- Charge admissible élevée
- Respect optimal des sols
Sales unit
146,90 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Swivel castor
Version 1
with locking system
Main
material
polyurethane
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 9/16
D=Rollendurchmesser in Zoll
4
H=Gesamthöhe in Zoll
5 1/8
A in inch
1 15/16
B1 in inch
3
B2 in inch
2 5/8
B3 in inch
4
D1 in inch
3/8
Kind of fastening
mounting plate
L
inch
4 1/2
L1 in inch
3 5/8
L2 in inch
3
Permissible
load
lbs
1930
R in inch
3 15/16
Wheel
bearing
Ball bearing
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
Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 5” the wheels have spokes.
From diameter 5” the wheels have spokes.
Temperature range
-20 °C to +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.