EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Main material
rubber
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
4
H=Gesamthöhe in Zoll
5 1/8
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L inch
3 5/8
L1 in inch
3 1/16
L2 in inch
2 3/4
Permissible load lbs
1100
R in inch
2
Wheel bearing
Ball bearing
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
Chape : tôle d’acier.
Corps de roue : PA 6, bandage en caoutchouc élastique haut de gamme.
Finition
Corps embouti. Roues avec roulement à billes.
Nota
Axe vissé. Roues résistantes aux chocs et aux collisions.
Plage de température
-20 °C jusqu’à +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté