Fixed castor without locking system polyamide 95043-GDL324
- Grande résistance chimique à de nombreuses substances agressives
- Résistent aux chocs et aux impacts
- Faible frottement
Sales unit
263,47 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Form
B
Main
material
polyamide
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
2
D=Rollendurchmesser in Zoll
8
H=Gesamthöhe in Zoll
9 5/8
B1 in inch
3 3/8
B2 in inch
2 7/16
B3 in inch
4 1/5
D1 in inch
9/16
Kind of fastening
mounting plate
L
inch
6 1/4
L1 in inch
5 1/4
L2 in inch
4 15/16
Permissible
load
lbs
4960
R in inch
4
Wheel
bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing steel plate. Wheels PA 6.
Version
Housing, press-formed.
Ball bearing wheel axle bearings.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Wheels are shock and impact proof.
Wheels are shock and impact proof.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.