Swivel castor with locking system polyamide 95043-G5L322
- Grande résistance chimique à de nombreuses substances agressives
- Résistent aux chocs et aux impacts
- Faible frottement
Sales unit
€326.26
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Swivel castor
Version 1
with locking system
Form
D
Main
material
polyamide
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
2
D=Rollendurchmesser in Zoll
6
H=Gesamthöhe in Zoll
7 3/4
A in inch
2 3/16
B1 in inch
3 3/8
B2 in inch
2 7/16
B3 in inch
4 1/2
D1 in inch
9/16
Kind of fastening
mounting plate
L
inch
6 1/4
L1 in inch
5 1/4
L2 in inch
4 15/16
Permissible
load
lbs
4410
R in inch
5 3/16
Wheel
bearing
Ball bearing
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
Corps en tôle d’acier. Roues en PA 6.
Finition
Corps moulé. Corps de roulette pivotante avec double roulement à billes dans la couronne pivotante et protection anti-chocs. Roues avec roulement à billes.
Nota
Axe vissé. Roues résistantes aux chocs et aux collisions.
Plage de température
-20 °C jusqu’à +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.