Reamed bush hardened bright 03150-10-01016405002
- Diamètre de centrage traité et rectifié
- Adapté à divers éléments de base
Sales unit
4,44 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Reamed bush
Version 1
hardened
Main
colour
bright
D=diameter
16F7
L=Length
16
D1
22 g6
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
Material
Special case-hardened steel
Version
Hardened and ground.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.