EN
Choose your language
Designation
Fastening set
Version 1
for thin wall parts
Main material
stainless steel
Surface finish body
bright
D1=Thread
M12x1,5
D2=Outside diameter
17
D3=Fastening hole
14
D=diameter
13,8
L3=wall thickness
1-2
SW=key width
17
T=clamping length
1,5
L
7
L1
1,5
L2
10
Size
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Fastening sets for thin-walled parts are used e.g. to secure indexing plungers to sheet metal.
Material

Steel or stainless steel 1.4305.

Version
Steel, black oxidised.
Stainless steel, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought