EN
Choose your language
Designation
Indexing plunger
Version 1
with locking slot
Version 2
ECO
Form
C
Form definition
with locking slot, without locknut
Product type
standard
Main material
stainless steel
Surface finish body
not hardened
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Thread
M12x1,5
D=pin diameter
8
L=Length
61,7
D2
25
Fx30°
2,3
L1
26
L2
10
L3
23
Locknut
without locknut
SW1
12
Size
3
Spring force final pressure F2 approx. N
19
Spring force initial pressure F1 approx. N
8
Steel code
1.4305
Tightening torque max. Nm
20
Travel S
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
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Indexing plungers with regular threads and not ground or hardened indexing pins are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The smaller machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material

Modèle en acier :
corps fileté en acier de décolletage.
doigt d’arrêt 1.4305.

Modèle en inox :
corps fileté et doigt d’arrêt 1.4305.

bouton de manoeuvre en thermoplastique.


Finition
Modèle en acier :
Corps fileté passivé bleu.
Doigt d’arrêt non trempé, brut.

Modèle en inox :
Corps fileté brut.
Doigt d’arrêt non trempé, brut.

Bouton de manœuvre gris foncé RAL7021.
Nota
Lors du montage, il convient de respecter le couple de serrage max. indiqué.
Sur demande
Finitions spéciales.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought