EN
Choose your language
Designation
Precision indexing plunger
Version 1
with locking slot
Version 2
lockable
Form
B
Product type
high precision
Main material
steel
Surface finish body
hardened
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Outside diameter
38
D=pin diameter
25
L=Length
134
D2
42
D3
50
L1
51
L2
62,5
L3
13
L5
3
L6
60
Locknut
without locknut
Spring force final pressure F2 approx. N
73
Spring force initial pressure F1 approx. N
20
Travel S
10
female thread grip ball
M10
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
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form B is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The indexing plungers with bushes are a perfect combination for quick positioning and securing. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when joining two elements.
Material
Free-cutting steel.
Spherical knob thermoplastic.
Version
Hardened and ground,
Spherical knob black-grey RAL7021.
Note
Technical Information see assembly and installation instructions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté