EN
Choose your language
Designation
Indexing plunger
Version 1
with locking slot
Form
C
Product type
for thin wall parts
Main material
steel
Surface finish body
hardened
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Thread
M10x1
D=pin diameter
5
L=Length
46,5
D2
28
D3
10
Fx30°
1,3
Grade
5.8
L1
11,5
L2
13
L3
10,5
SW1
17
SW2
14
Size
1
Spring force final pressure F2 approx. N
15
Spring force initial pressure F1 approx. N
6
Travel S
5-9
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
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

These indexing plungers are particularly suitable for mounting on thin-walled components.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.


Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened and ground, bright.

Mushroom grip black gray RAL 7021.
On request
Special versions.
Accessory
A double-ended ring spanner can be supplied as an accessory to tighten the nut.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought