EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Version 2
with marker ring
Form
B
Product type
with locked mark
Main material
steel
Surface finish body
hardened
Component material
thermoplastic
D1=Thread
M16x1,5
D=pin diameter
8
L=Length
68
D2
33
Fx30°
2,3
L1
26
L2
10
L3
23
Locknut
with locknut
SW1
19
SW2
24
Size
3
Spring force final pressure F2 approx. N
35
Spring force initial pressure F1 approx. N
15
Travel S
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the plunger has been manually disengaged.
When the lock mark is visible the plunger is either completely disengaged or only partly in the index position.
Material
Threaded sleeve and indexing pin free-cutting steel.

Mushroom grip thermoplastic.

Locked mark aluminium.
Version
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.

Mushroom grip black-grey RAL7021.

Locked mark red anodised.
On request
Special versions.
Drawing reference
1) marking ring
Accessory
Spacer rings 03089.
fastening sets for thin-walled parts 03094-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté