EN
Choose your language
Designation
Indexing plunger
Version 1
without locking slot
Form
B
Form definition
without locking slot, with locknut
Product type
standard
Main material
stainless steel
Surface finish body
hardened
Component material
thermoplastic
Component colour
traffic red RAL 3020
D1=Thread
M20x1,5
D=pin diameter
12
L=Length
78
D2
33
Fx30°
2,8
L1
28
L2
14
L3
25
Locknut
with locknut
SW1
22
SW2
30
Size
4
Spring force final pressure F2 approx. N
39
Spring force initial pressure F1 approx. N
15
Steel code
1.4034
Travel S
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
Les doigts d’indexage sont utilisés quand il faut éviter tout déplacement transversal. Le déblocage du doigt d’indexage s'obtient en tirant sur le bouton.
Pour verrouiller cette position, utiliser la forme C ou D avec encoche d’arrêt.
Matière

Modèle en acier :
Corps fileté et doigt d’arrêt en acier de décolletage.

Modèle en inox A1 :
Corps fileté 1.4305.
Doigt d’arrêt trempé 1.4034.
Doigt d’arrêt non trempé 1.4305.

Modèle en inox A4 :
Corps fileté et doigt d’arrêt 1.4404.

Bouton de manœuvre en thermoplastique.

Finition
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version A1:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.

Mushroom grip black grey RAL7021 or traffic red RAL3020.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought