EN
Choose your language
Désignation
Doigt d'indexage
Modèle 1
sans encoche d'arrêt
Modèle 2
Eco
Forme
S
Type de forme
avec anneau de traction, avec contre-écrou
Type de produit
standard
Matériau du corps de base
acier
Surface du corps de base
passivé bleu
D1=Filetage
M10
D=diamètre de boulon
6
L=Longueur
56,8
Contre-écrou
avec contre-écrou
Couple de serrage max. Nm
15
Course S
6
D4
23
F x 30°
1,8
Force du ressort finale F2 env. N
15
Force du ressort initiale F1 env. N
8
L1
20
L2
8
L3
17
SW1
10
SW2
17
Taille
2
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Versions with an oval pull rings can also be fitted in deeper drilled-through holes.

The indexing plungers with indexing pins that have not been ground or hardened are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The tighter machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Key ring stainless steel 1.4310.

Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Key ring bright.
Note
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté