FR
Sélectionnez votre langue
Désignation
Doigt d'indexage
Modèle 1
avec encoche d’arrêt
Modèle 2
version courte
Forme
C
Type de forme
avec encoche d'arrêt sans contre-écrou
Type de produit
version courte
Matériau du corps de base
acier inoxydable
Surface du corps de base
traitée
Matériau des composants
acier inoxydable
Surface des composants
naturel
D1=Filetage
M16x1,5
D=diamètre de boulon
8
L=Longueur
54
Code acier
1.4034
Contre-écrou
sans contre-écrou
Course S
8
D2
33
F x 30°
2,3
Force du ressort finale F2 env. N
28
Force du ressort initiale F1 env. N
14
L1
12
L2
10
SW1
19
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
Product description
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
Material

Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.

Version
Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note
The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request
Special versions.
Accessory
Positioning bushes 03099-50.
Spacer rings 03089.
Fastening set stainless steel for thin-walled parts 03094-10.
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

Other customers also bought