Manette indexable zinc argent chromé brillante 06450-05-1056
- Protection contre la corrosion
Sales unit
€9.65
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Clamping lever
Main
material
zinc
Surface finish
body
high-gloss chromed
Main
colour
silver
Component
material
steel
Surface finish
component
blue-passivated
A1=Handle length
47
A=Handle length
40
H3=handle height
31
T=thread depth
9
X=thread
M5
B
7
D
10
D1
13
D2
14
H
24,5
H1
4
H2
14,5
H4
34
No. of
teeth
16
Size
1
Thread type
internal thread
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
Manette : zinc injecté haute pression, DIN EN 12844.
Insert : acier, classe de résistance 5.8.
Insert : acier, classe de résistance 5.8.
Finition
Manette chromé.
Insert en acier zingué passivé bleu.
Insert en acier zingué passivé bleu.
Sur demande
Autres taraudages, coloris et finitions spéciales.
La cote «H1» est disponible dans d’autres longueurs (prix spécifique).
La cote «H1» est disponible dans d’autres longueurs (prix spécifique).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.