Crank handle square socket stainless steel bright 06505-41106
- Pour des distances de réglage longues
- Domaines d'application : construction de machines et d'installations, dispositifs de mesure, fabrication d'appareils
- Version : carré femelle
- Inox 1.4305, 1.4308, 1.4310
Sales unit
€46.17
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Crank handle
Version 1
square socket
Version 2
with transverse bore
DIN
similar to DIN 469
Form
D
Form definition
with revolving grip
Product type
revolving grip
Main
material
stainless steel
Surface finish
body
bright
Component
material
stainless steel
A=Centre distance
80
D7=Thread
M6
H1=Handle height
60
H=Height
82
L=Length
100
SW=key width
10
D
24
D3
16
Grip
cylindrical grip
H2
22
H3
13,4
H4
7,5
Size
1
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
Version
Bright.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.