EN
Choose your language
Designation
Pull handle
Form
B
Main material
stainless steel
Surface finish body
ground and brushed matt-gloss
Component material
stainless steel
A=Hole spacing
250
D=Fastening hole
M8
L=Length
300
Assembly
from the rear
B
50
B1
20
H
75
Load capacity N
1000
Pull handle: cross section
round
Steel code
1.4404
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
Poignée : Inox 1.4305.
Eléments de fixation : Inox 1.4301.

Finition
Rectifié, brossé, satiné.
Nota
Nos poignées en Inox conviennent tout particulièrement pour les domaines techniques nécessitant la plus grande robustesse ainsi qu’une résistance accrue aux attaques chimiques et à la corrosion.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought