Wing grip thermoplastic black grey RAL 7021 06652-09056
- Servent d'éléments de serrage, de maintien et de fixation
- Domaines d'application : construction de machines, fabrication d'outils, construction d'installations, construction de dispositifs
- Pour les réglages manuels sur des modules, machines, groupes
- Différents coloris
Sales unit
€3.06
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Wing grip
Form
K
Form definition
with internal thread
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
Component
colour
bright
Steel key
1.4305
A=Handle length
38
B=Width
4,5
D=Thread
M5
H=Height
18
T=thread depth
10
Colour
Cap
traffic red RAL 3020
D2
12
H1
8,5
Thread type
internal thread
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
Material
Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.