Tension lever flat steel black oxidised 06390-2101
- La poignée indexable est synonyme de fiabilité et de grande stabilité
- Facilite le serrage et le blocage de composants individuels ainsi que de pièces de machines complètes
- Domaines d'application : construction de machines, construction d'installations, techniques de rééducation et médicale, industrie du meuble
- Idéale pour les espaces restreints
- La conception plate présente en outre des avantages en matière de sécurité
Sales unit
€30.88
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Tension lever
Version 1
flat
Form
0°
Form definition
0°
Main
material
steel
Surface finish
body
black oxidised
Component
material
plastic
A=Handle length
131
T=thread depth
21
X=thread
M10
D
19
D1
41
D2
30
D3
12
Grade
5.8
H
22
H1
2
H2
13,5
H3
26
Kind of fastening
internal thread
No. of
teeth
30
Size
2
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
Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Black oxidised.
On request
Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.