Tension lever flat stainless steel bright 06391-3162
- La poignée indexable est synonyme de fiabilité et de grande stabilité
- Facilite le serrage et le blocage de composants individuels ainsi que de pièces de machines complètes
- Domaines d'application : construction de machines, construction d'installations, techniques de rééducation et médicale, industrie du meuble
- Matériau : Inox 1.4305, résistant à la corrosion
- Manette indexable plate pour les environnements réduits
Sales unit
€49.85
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Tension lever
Version 1
flat
Form
15°
Form definition
15°
Main
material
stainless steel
Surface finish
body
bright
Component
material
plastic
A=Handle length
145
T=thread depth
27
X=thread
M16
A2
15
D
23
D1
45
D2
37
D3
14
H
28
H1
2
H2
17
H3
33
H4
48
Kind of fastening
internal thread
No. of
teeth
36
Size
3
Steel code
1.4305
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
Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Steel parts bright.
On request
Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.