EN
Choose your language
Designation
Hexagon nut
Version 1
with clamping element
Version 2
low form
DIN
similar to DIN 985
Product type
nut
Main material
stainless steel A4
Surface finish body
bright
Component material
polyamide
D=Thread
M4
H=Height
5
SW=key width
7
E
7,66
Kind of fastening
hex head
M
2,9
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
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
When the nut is screwed onto the thread, the plastic ring is plastically and elastically deformed. The elastic part causes a radially acting, frictional lock that prevents the nut loosening.

The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.

Due to the plastic deformation of the thread lock, this hex nut may only be used once.

The maximum nut height H max. is shown in the table.
Temperature range
-50°C to +120°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté