FR
Sélectionnez votre langue
Designation
Hexagon nut
Version 1
with clamping element
Version 2
high form
DIN
DIN 982
Product type
nut
Main material
steel
Surface finish body
electro zinc-plated
Component material
polyamide
D=Thread
M10
G=thread / for thread
M10
H=Height
11,5
SW=key width
17
E
18,9
Grade
10
Kind of fastening
hex head
M
8,04
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
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note
When the nut is screwed onto the thread, the plastic ring is plastically and elastically deformed. The elastic part causes a radially acting, frictional lock that prevents the nut loosening.

The plastic thread lock is only effective when the hex nut is completely on the screw. The length of the screw should be selected so that at least two threads protrude from the nut.

Due to the plastic deformation of the thread lock, this hex nut may only be used once.

The maximum nut height H max. is shown in the table.

M4 as per DIN EN ISO 7040.
Temperature range
-50°C to +120°C.
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

Other customers also bought