EN
Choose your language
Designation
Socket head screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main material
steel
Surface finish body
bright (black)
D=Thread
M12
G=thread / for thread
M12
L=Length
30
SW=key width
10
DK
18
E
11,43
Grade
8.8
K
12
Kind of fastening
hexagon socket
Lg max.
5,25
Ls min.
0
T
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
Acier de traitement.
Finition
Acier, classe de résistance 8.8, poli (noir) ou électrozingué.
Acier, classe de résistance 10.9, poli (noir) ou électrozingué.
Acier, classe de résistance 12.9, poli (noir).
Nota
M18 selon la norme DIN 912.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought